SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 4-1 ISO6740-Q1 DW Package16-Pin SOIC-WB
Top View
Figure 4-2 ISO6741-Q1 DW Package16-Pin SOIC-WBTop View
Figure 4-3 ISO6742-Q1 DWW Package16-Pin SOIC-Extra-WB, SOIC-WB
Top View| PIN | Type(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | ISO6740-Q1 | ISO6741-Q1 | ISO6742-Q1 | ||
| EN1 | - | 7 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. |
| EN2 | 10 | 10 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
| GND1 | 2, 8 | 2,8 | 2,8 | — | Ground connection for VCC1 |
| GND2 | 9, 15 | 9,15 | 9,15 | — | Ground connection for VCC2 |
| INA | 3 | 3 | 3 | I | Input, channel A |
| INB | 4 | 4 | 4 | I | Input, channel B |
| INC | 5 | 5 | 12 | I | Input, channel C |
| IND | 6 | 11 | 11 | I | Input, channel D |
| NC | 7 | - | - | Not connected | |
| OUTA | 14 | 14 | 14 | O | Output, channel A |
| OUTB | 13 | 13 | 13 | O | Output, channel B |
| OUTC | 12 | 12 | 5 | O | Output, channel C |
| OUTD | 11 | 6 | 6 | O | Output, channel D |
| VCC1 | 1 | 1 | 1 | — | Power supply, side 1 |
| VCC2 | 16 | 16 | 16 | — | Power supply, side 2 |