SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| THERMAL METRIC(1) | ISO674x-Q1 | ISO6742-Q1 | UNIT | |
|---|---|---|---|---|
| DW (SOIC) | DWW (SOIC) | |||
| 16 PINS | 16 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 73 | 56.5 |
°C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 36.1 | 22 | °C/W |
| RθJB | Junction-to-board thermal resistance | 40.4 | 31 | °C/W |
| ψJT | Junction-to-top characterization parameter | 17 | 4.7 |
°C/W |
| ψJB | Junction-to-board characterization parameter | 39.9 | 30.3 |
°C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |