SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following typical eye diagrams of the ISO674x-Q1 family of devices indicates low jitter and wide open eye at the maximum data rate of 50 Mbps.
Figure 8-3 Eye
Diagram at 50 Mbps PRBS 216 – 1, 5 V and 25°C
Figure 8-5 Eye
Diagram at 50 Mbps PRBS 216 – 1, 2.5 V and 25°C
Figure 8-4 Eye
Diagram at 50 Mbps PRBS 216 – 1, 3.3 V and 25°C
Figure 8-6 Eye
Diagram at 50 Mbps PRBS 216 – 1, 1.8 V and 25°C