SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA =73°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 311.4 | mA | ||
| RθJA = 73°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 475.7 | mA | ||||
| RθJA = 73°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C | 622 | |||||
| RθJA = 73°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C | 905.1 | mA | ||||
| PS | Safety input, output, or total power | RθJA = 73°C/W, TJ = 150°C, TA = 25°C | 1712.4 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
| DWW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA =56.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 402.2 | mA | ||
| IS | Safety input, output, or supply current | RθJA = 56.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 614.5 | mA | ||
| IS | Safety input, output, or supply current | RθJA = 56.5°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C | 804.5 | mA | ||
| IS | Safety input, output, or supply current | RθJA = 56.5°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C | 1170.5 | mA | ||
| PS | Safety input, output, or total power | RθJA = 56.5°C/W, TJ = 150°C, TA = 25°C | 2212.3 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||