SLLSFJ6G December 2019 – January 2023 ISO6740 , ISO6741 , ISO6742
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISO6740 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 130.9 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 33 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 97.9 | mW | |||
| ISO6741 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 134.9 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 50.8 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 84.1 | mW | |||
| ISO6742 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 137.5 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 68.75 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 68.75 | mW | |||