SLLSFS9A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
Table 9-1 lists the functional modes for the ISOM811x devices.
CTR1 | PART NUMBER | Input type |
---|---|---|
100% to 155% | ISOM8110 | DC |
ISOM8115 | Bidirectional DC | |
150% to 230% | ISOM8111 | DC |
ISOM8116 | Bidirectional DC | |
255% to 380% | ISOM8112 | DC |
ISOM8117 | Bidirectional DC | |
375% to 560% | ISOM8113 | DC |
ISOM8118 | Bidirectional DC |