SLLSFS9A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | GPN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AC | |||||||
tr | Rise time, see Figure 8-2 and Figure 8-3 | VCC = 10 V, IC = 2 mA, RL= 100 Ω, CL = 50 pF | ISOM8110 | 3.2 | μs | ||
ISOM8113 | 1.1 | μs | |||||
tf | Fall time, see Figure 8-2 and Figure 8-3 | VCC = 10 V, IC = 2 mA, RL= 100 Ω, CL = 50 pF | ISOM8110 | 4.0 | μs | ||
ISOM8113 | 7.5 | μs | |||||
TON | Turn on time, see Figure 8-2 and Figure 8-3 | VCC = 10 V, IC = 2 mA, RL= 100 Ω, CL = 50 pF | ISOM8110, ISOM8115 | 5.7 | μs | ||
ISOM8111, ISOM8116 | 9.5 | μs | |||||
ISOM8112, ISOM8117 | 8.1 | μs | |||||
ISOM8113, ISOM8118 | 20 | μs | |||||
TOFF | Turn off time, see Figure 8-2 and Figure 8-3 | VCC = 10 V, IC = 2 mA, RL= 100 Ω, CL = 50 pF | ISOM8110, ISOM8115 | 3.6 | μs | ||
ISOM8111, ISOM8116 | 2.3 | μs | |||||
ISOM8112, ISOM8117 | 1.7 | μs | |||||
ISOM8113, ISOM8118 | 0.68 | μs | |||||
ts | Storage time; time required for the output waveform to change from 0% (100%) to 10% (90%) when input is turned on and back off, see, see Figure 8-3 | VCC = 5 V, IF = 1.6 mA, RL = 4.7 kΩ | ISOM811x | 21 | μs | ||
BW | Bandwidth, see Figure 8-4 and Figure 8-5 | VIN_DC = 5 V, VIN_AC = 1 Vpk, RIN = 2 kΩ VCC= 5 V, RLOAD = 100 Ω, CL = 50 pF, measured at VCE –3dB sinewave | ISOM8110, ISOM8115 | 680 | kHz | ||
ISOM8111, ISOM8116 | 680 |
kHz | |||||
ISOM8112, ISOM8117 | 680 |
kHz | |||||
ISOM8113, ISOM8118 | 680 |
kHz |