SLLSFS9A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
To design with ISOM811x devices, use the parameters listed in Table 10-1.
PARAMETER | VALUE |
---|---|
Input forward current range, IF |
0.5 mA (min), 50 mA (max) |
Current transfer ratio at IF = 5 mA, CTR | 100% to 155% |
Collector current tolerance, IC | 50 mA (max) |
Collector-emitter voltage (saturation), VCE(SAT) | 0.3 V (max) |
Input forward voltage, VF | 1.2 V (typ) |