SLLSFS9A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | GPN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT | |||||||
VF | Input forward voltage | IF = 5 mA | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 1.2 | 1.4 | V | |
VF | Input forward voltage | IF = ±5 mA | ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 1.2 | 1.5 | V | |
IR | Input reverse current | VR = 5 V | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 10 | uA | ||
CIN | Input capacitance | At 1 MHz, VF = 0 V | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 35 | pF | ||
CIN | Input capacitance | At 1 MHz, VF = 0 V | ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 6 | pF | ||
OUTPUT | |||||||
CCE | Collector-emitter capacitance | 1 MHz, VF = 0 V | ISOM811x | 12 | pF | ||
VCE(SAT) | Collector-emitter saturation voltage | IF = 20 mA, IC = 1 mA | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 0.3 | V | ||
VCE(SAT) | Collector-emitter saturation voltage | IF = ±20 mA, IC = 1 mA | ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 0.3 | V | ||
Dark Current | Collector dark current | VCE = 20 V, IF = 0 mA | ISOM811x | 100 | nA | ||
IEC | Reverse current | VEC = 7 V, IF = 0 mA | ISOM811x | 100 | μA | ||
IC_OFF | OFF_state collector current | VF = 0.7 V, VCE = 48 V | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 10 | uA | ||
IC_OFF | OFF_state collector current | VF = ±0.7 V, VCE = 48 V | ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 10 | uA | ||
CTR(1) | |||||||
CTR | Current Transfer Ratio | IC / IF (TA = 25°C), IF = 0.5 mA, VCE = 5 V | ISOM8110 | 55 | 130 | 195 | % |
ISOM8115 | 55 | 130 | 195 | % | |||
ISOM8111 | 80 | 180 | 290 | % | |||
ISOM8116 | 80 | 180 | 290 | % | |||
ISOM8112 | 135 | 300 | 480 | % | |||
ISOM8117 | 135 | 300 | 480 | % | |||
ISOM8113 | 195 | 440 | 710 | % | |||
ISOM8118 | 195 | 440 | 710 | % | |||
CTR | Current Transfer Ratio | IC / IF (TA = 25°C), IF = 2 mA, VCE = 5V | ISOM8110 | 70 | 120 | 170 | % |
ISOM8115 | 70 | 120 | 170 | % | |||
ISOM8111 | 110 | 180 | 260 | % | |||
ISOM8116 | 110 | 180 | 260 | % | |||
ISOM8112 | 185 | 300 | 430 | % | |||
ISOM8117 | 185 | 300 | 430 | % | |||
ISOM8113 | 265 | 440 |
635 | % | |||
ISOM8118 | 265 | 440 |
635 | % | |||
CTR | Current Transfer Ratio | IC / IF (TA = 25°C), IF = 5 mA, VCE = 5 V | ISOM8110 | 100 | 120 | 155 | % |
ISOM8115 | 100 | 120 | 155 | % | |||
ISOM8111 | 150 | 180 | 230 | % | |||
ISOM8116 | 150 | 180 | 230 | % | |||
ISOM8112 | 255 | 300 | 380 | % | |||
ISOM8117 | 255 | 300 | 380 | % | |||
ISOM8113 | 375 | 440 |
560 | % | |||
ISOM8118 | 375 | 440 |
560 | % |