SWRS323B April 2024 – August 2025 IWRL6432AOP
PRODUCTION DATA
| SIGNAL NAME | DESCRIPTION | PIN TYPE | AMY PIN |
|---|---|---|---|
| GPIO_0 | General Purpose Input/Output | IO | E3 |
| GPIO_1 | General Purpose Input/Output | IO | E4 |
| GPIO_2 | General Purpose Input/Output | IO | H2 |
| GPIO_3 | General Purpose Input/Output | IO | J3 |
| GPIO_4 | General Purpose Input/Output | IO | J4 |
| GPIO_5 | General Purpose Input/Output | IO | J2 |
| GPIO_6 | General Purpose Input/Output | IO | L4 |
| GPIO_7 | General Purpose Input/Output | IO | L3 |