SNVSC11 May 2022 LM25143-Q1
PRODUCTION DATA

| Channels loaded equally |

| 3.3-V output, channel 2 disabled | ||||

| 5-V output, channel 1 disabled |

| VIN step to 12 V | 7-A resistive loads |

| VIN = 12 V | FPWM |

| VIN = 12 V | FPWM |

| VIN = 12 V | 7-A resistive load |

| VIN = 13.5 V | VOUT = 5 V | 7-A resistive load | |

| 3.3-V output, channel 2 disabled | ||||

| 5-V output, channel 1 disabled | ||||

| 1-A loads | ||||

| VIN = 12 V | 7-A resistive loads |

| VIN = 12 V | FPWM |

| VIN = 12 V | FPWM |

| VIN = 12 V | 7-A resistive load |

| VIN = 13.5 V | VOUT = 5 V | 7-A resistive load | |