SNVS603D August   2009  â€“ July 2019 LM3424

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
    1.     Typical Boost Application Circuit
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Current Regulators
      2. 7.3.2  Peak Current Mode Control
      3. 7.3.3  Average LED Current
      4. 7.3.4  Thermal Foldback and Analog Dimming
      5. 7.3.5  Current Sense and Current Limit
      6. 7.3.6  Slope Compensation
      7. 7.3.7  Control Loop Compensation
      8. 7.3.8  Start-Up Regulator and Soft-Start
      9. 7.3.9  Overvoltage Lockout (OVLO)
      10. 7.3.10 Input Undervoltage Lockout (UVLO)
        1. 7.3.10.1 UVLO Only
        2. 7.3.10.2 PWM Dimming and UVLO
      11. 7.3.11 PWM Dimming
      12. 7.3.12 Thermal Shutdown
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Inductor
      2. 8.1.2 LED Dynamic Resistance
      3. 8.1.3 Output Capacitor
      4. 8.1.4 Input Capacitors
      5. 8.1.5 Main MOSFET and Dimming MOSFET
      6. 8.1.6 Re-Circulating Diode
      7. 8.1.7 Switching Frequency
    2. 8.2 Typical Applications
      1. 8.2.1 Basic Topology Schematics
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Operating Point
          2. 8.2.1.2.2  Switching Frequency
          3. 8.2.1.2.3  Average LED Current
          4. 8.2.1.2.4  Thermal Foldback
          5. 8.2.1.2.5  Inductor Ripple Current
          6. 8.2.1.2.6  LED Ripple Current
          7. 8.2.1.2.7  Peak Current Limit
          8. 8.2.1.2.8  Slope Compensation
          9. 8.2.1.2.9  Loop Compensation
          10. 8.2.1.2.10 Input Capacitance
          11. 8.2.1.2.11 NFET
          12. 8.2.1.2.12 Diode
          13. 8.2.1.2.13 Output OVLO
          14. 8.2.1.2.14 Input UVLO
          15. 8.2.1.2.15 Soft-Start
          16. 8.2.1.2.16 PWM Dimming Method
          17. 8.2.1.2.17 Analog Dimming Method
      2. 8.2.2 Buck-Boost Application
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1  Operating Point
          2. 8.2.2.2.2  Switching Frequency
          3. 8.2.2.2.3  Average LED Current
          4. 8.2.2.2.4  Thermal Foldback
          5. 8.2.2.2.5  Inductor Ripple Current
          6. 8.2.2.2.6  Output Capacitance
          7. 8.2.2.2.7  Peak Current Limit
          8. 8.2.2.2.8  Slope Compensation
          9. 8.2.2.2.9  Loop Compensation
          10. 8.2.2.2.10 Input Capacitance
          11. 8.2.2.2.11 NFET
          12. 8.2.2.2.12 Diode
          13. 8.2.2.2.13 Input UVLO
          14. 8.2.2.2.14 Output OVLO
          15. 8.2.2.2.15 Soft-Start
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Boost Application
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
      4. 8.2.4 Buck-Boost Application
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedures
      5. 8.2.5 Boost Application
        1. 8.2.5.1 Design Requirements
        2. 8.2.5.2 Detailed Design Procedure
      6. 8.2.6 Buck-Boost Application
        1. 8.2.6.1 Design Requirements
        2. 8.2.6.2 Detailed Design Procedure
      7. 8.2.7 Buck Application
        1. 8.2.7.1 Design Requirements
        2. 8.2.7.2 Detailed Design Procedure
      8. 8.2.8 Buck-Boost Application
        1. 8.2.8.1 Design Requirements
        2. 8.2.8.2 Detailed Design Procedure
      9. 8.2.9 SEPIC Application
        1. 8.2.9.1 Design Requirements
        2. 8.2.9.2 Detailed Design Procedure
  9. 9 Power Supply Recommendations
    1. 9.1 Input Supply Current Limit
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Control Loop Compensation

The LM3424 control loop is modeled like any current mode controller. Using a first order approximation, the uncompensated loop can be modeled as a single pole created by the output capacitor and, in the boost and buck-boost topologies, a right half plane zero created by the inductor, where both have a dependence on the LED string dynamic resistance. There is also a high frequency pole in the model, however it is near the switching frequency and plays no part in the compensation design process therefore it will be neglected. Since ceramic capacitance is recommended for use with LED drivers due to long lifetimes and high ripple current rating, the ESR of the output capacitor can also be neglected in the loop analysis. Finally, there is a DC gain of the uncompensated loop which is dependent on internal controller gains and the external sensing network.

A buck-boost regulator will be used as an example case. See the Application Information section for compensation of all topologies.

The uncompensated loop gain for a buck-boost regulator is given by the following equation:

Equation 14. LM3424 30085724.gif

Where the uncompensated DC loop gain of the system is described as:

Equation 15. LM3424 30085733.gif

And the output pole (ωP1) is approximated:

Equation 16. LM3424 30085727.gif

And the right half plane zero (ωZ1) is:

Equation 17. LM3424 30085729.gif
LM3424 300857a7.gifFigure 24. Uncompensated Loop Gain Frequency Response

Figure 24 shows the uncompensated loop gain in a worst-case scenario when the RHP zero is below the output pole. This occurs at high duty cycles when the regulator is trying to boost the output voltage significantly. The RHP zero adds 20dB/decade of gain while loosing 45°/decade of phase which places the crossover frequency (when the gain is zero dB) extremely high because the gain only starts falling again due to the high frequency pole (not modeled or shown in figure). The phase will be below -180° at the crossover frequency which means there is no phase margin (180° + phase at crossover frequency) causing system instability. Even if the output pole is below the RHP zero, the phase will still reach -180° before the crossover frequency in most cases yielding instability.

LM3424 300857a3.gifFigure 25. Compensation Circuitry

To mitigate this problem, a compensator should be designed to give adequate phase margin (above 45°) at the crossover frequency. A simple compensator using a single capacitor at the COMP pin (CCMP) will add a dominant pole to the system, which will ensure adequate phase margin if placed low enough. At high duty cycles (as shown in Figure 24), the RHP zero places extreme limits on the achievable bandwidth with this type of compensation. However, because an LED driver is essentially free of output transients (except catastrophic failures open or short), the dominant pole approach, even with reduced bandwidth, is usually the best approach. The dominant compensation pole (ωP2) is determined by CCMP and the output resistance (RO) of the error amplifier (typically 5 MΩ):

Equation 18. LM3424 30085790.gif

It may also be necessary to add one final pole at least one decade above the crossover frequency to attenuate switching noise and, in some cases, provide better gain margin. This pole can be placed across RSNS to filter the ESL of the sense resistor at the same time. Figure 25 shows how the compensation is physically implemented in the system.

The high frequency pole (ωP3) can be calculated:

Equation 19. LM3424 30085791.gif

The total system transfer function becomes:

Equation 20. LM3424 30085739.gif

The resulting compensated loop gain frequency response shown in Figure 26 indicates that the system has adequate phase margin (above 45°) if the dominant compensation pole is placed low enough, ensuring stability:

LM3424 300857a4.gifFigure 26. Compensated Loop Gain Frequency Response