Home Power management LED drivers Illumination LED drivers

LM3424

ACTIVE

Product details

Input voltage type DC/DC Topology Boost, Boost Controller, Buck-Boost, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (max) (V) 72 Vout (min) (V) 3 Iout (max) (A) 5 Iq (typ) (mA) 2 Features Adjustable Switch Frequency, Enable/Shutdown, Power good, Soft Start, Synchronization Pin, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, Boost Controller, Buck-Boost, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (max) (V) 72 Vout (min) (V) 3 Iout (max) (A) 5 Iq (typ) (mA) 2 Features Adjustable Switch Frequency, Enable/Shutdown, Power good, Soft Start, Synchronization Pin, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • VIN range from 4.5 V to 75 V
  • High-side adjustable current sense
  • 2-Ω, 1-A peak MOSFET gate driver
  • Input undervoltage and output overvoltage protection
  • PWM and analog dimming
  • Cycle-by-cycle current limit
  • Programmable soft-start and slope compensation
  • Programmable, synchronizable switching frequency
  • Programmable thermal foldback
  • Precision voltage reference
  • Low-power shutdown and thermal shutdown
  • VIN range from 4.5 V to 75 V
  • High-side adjustable current sense
  • 2-Ω, 1-A peak MOSFET gate driver
  • Input undervoltage and output overvoltage protection
  • PWM and analog dimming
  • Cycle-by-cycle current limit
  • Programmable soft-start and slope compensation
  • Programmable, synchronizable switching frequency
  • Programmable thermal foldback
  • Precision voltage reference
  • Low-power shutdown and thermal shutdown

The LM3424 is a versatile high voltage N-channel MOSFET controller for LED drivers. It can be easily configured in buck, boost, buck-boost and SEPIC topologies. In addition, the LM3424 includes a thermal foldback feature for temperature management of the LEDs. This flexibility, along with an input voltage rating of 75 V, makes the LM3424 ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense allows for tight regulation of the LED current with the highest efficiency possible. The LM3424 uses standard peak current-mode control providing inherent input voltage feed-forward compensation for better noise immunity. It is designed to provide accurate thermal foldback with a programmable foldback breakpoint and slope. In addition, a 2.45V reference is provided.

The LM3424 includes a high-voltage startup regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2.0 MHz and external synchronization is possible. The controller is capable of high speed PWM dimming and analog dimming.

The LM3424 is a versatile high voltage N-channel MOSFET controller for LED drivers. It can be easily configured in buck, boost, buck-boost and SEPIC topologies. In addition, the LM3424 includes a thermal foldback feature for temperature management of the LEDs. This flexibility, along with an input voltage rating of 75 V, makes the LM3424 ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense allows for tight regulation of the LED current with the highest efficiency possible. The LM3424 uses standard peak current-mode control providing inherent input voltage feed-forward compensation for better noise immunity. It is designed to provide accurate thermal foldback with a programmable foldback breakpoint and slope. In addition, a 2.45V reference is provided.

The LM3424 includes a high-voltage startup regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2.0 MHz and external synchronization is possible. The controller is capable of high speed PWM dimming and analog dimming.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS92692 ACTIVE high accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator This product is a multi-topology low-side NFET LED controller with spread spectrum capability. It supports both analog and PWM dimming (with external P-FET).

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LM3424 Constant Current N-channel Controller with Thermal Foldback For Driving LEDs datasheet (Rev. D) PDF | HTML Jul 31, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Driving LEDs: topology matters PDF | HTML Feb 26, 2016
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) May 3, 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) Apr 23, 2013
User guide Ambient Light Adaptive LED Driver User Guide Jan 27, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3424BKBSTEVAL — LM3424 Buck-Boost Evaluation Board

This wide range evaluation board showcases the LM3424 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 10 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 70V. The evaluation board showcases many of the LM3424 features including (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM3424BSTEVAL — LM3424 Boost Evaluation Board

This evaluation board showcases the LM3424 NFET controller used with a boost current regulator. It is designed to drive 9 to 12 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 26V. The evaluation board showcases many of the LM3424 features including thermal foldback, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM3424 PSpice Transient Model

SNVMA72.ZIP (102 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos