SNOS633N December 1991 – August 2025 LM4040-N , LM4040-N-Q1
PRODUCTION DATA
The LM4040 device is a fixed output voltage part, where the feedback is internal. Therefore, the part can only operate is a closed loop mode and the output voltage cannot be adjusted. The output voltage remains in regulation as long as IR is between IRMIN, see Section 5.5, and IRMAX, 15mA. Proper selection of the external resistor for input voltage range and load current range make sure these conditions are met.