Table 4-1 Pin Functions
| PIN |
I/O |
DESCRIPTION |
| NAME |
SOT-23 |
TO-92 |
SC70 |
| Anode |
2 |
3 |
1 |
O |
Anode pin, normally grounded |
| Cathode |
1 |
2 |
3 |
I/O |
Shunt Current/Output Voltage |
| * |
3(2) |
1(1) |
2(1) |
— |
Must float or connect to anode |
| NC |
— |
— |
4, 5 |
— |
No
connect |
(1) This pin must be left floating or connected to pin 1. In
applications with high electromagnetic interference (for example, when
placed near transformers or other electromagnetic sources) or significant
high-frequency switching noise, TI recommends to connect this pin to the
anode.
(2) This pin must be left floating or connected to pin 2. In
applications with high electromagnetic interference (for example, when
placed near transformers or other electromagnetic sources) or significant
high-frequency switching noise, TI recommends to connect this pin to the
anode.