SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Internal thermal shutdown is provided to protect the LM51501-Q1 if the junction temperature exceeds 175°C (typical). When thermal shutdown is activated, the device is forced into a low power thermal shutdown state with the MOSFET driver and the VCC regulator is disabled. After the junction temperature is reduced (typical hysteresis is 15⁰C), the device is re-enabled.