SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The switching frequency of the LM51501-Q1 is set by a single RT resistor connected between the RT and the AGND pins. The resistor value to set the switching frequency (FSW) is calculated using Equation 1.

The RT pin is regulated to 1.2 V by the internal RT regulator during wake-up.