SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The PVCC capacitor supplies the peak transient current to the LO driver. The value of PVCC capacitor (CPVCC) must be 4.7 μF or higher and must be a high-quality, low-ESR, ceramic capacitor. CPVCC must be placed close to the PVCC pin and the PGND pin. A value of 4.7 μF is selected for this design example. The AVCC capacitor must be placed close to the device. The recommended AVCC capacitor value is 0.1 μF. The AVCC resistor should be placed between PVCC and AVCC pins. The recommended AVCC resistor value is 10 Ω.