SNOS719H September 1999 – January 2025 LMC7101Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Use the equation for a noninverting amplifier configuration; G = 1 + R2 / R1, set R1 to 10kΩ, and R2 to 99 × R1, which is 990kΩ. Replacing the 990kΩ resistor with a more readily available 1MΩ resistor results in a gain of 101, which is within the desired gain tolerance. The gain-frequency characteristic of the amplifier and the feedback network must be such that oscillation does not occur. To meet this condition, the phase shift through amplifier and feedback network must never exceed 180° for any frequency where the gain of the amplifier and the feedback network is greater than unity. In practical applications, the phase shift must not approach 180° because this is the situation of conditional stability. The most critical case occurs when the attenuation of the feedback network is zero.