SNOS719H September 1999 – January 2025 LMC7101Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The approximate output resistance of the LMC7101Q-Q1 is 180Ω sourcing and 130Ω sinking at VS = 3V and 110Ω sourcing and 80Ω sinking at VS = 5V. Using the calculated output resistance, maximum output voltage swing can be estimated as a function of load.