SNOS719H September 1999 – January 2025 LMC7101Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±0.26 | mV | ||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | 1 | µV/°C | |||
| PSRR | Power-supply rejection ratio | Positive V+ = 5V to 15V, V– = 0V, VOUT = 1.5V |
62 | 82 | dB | ||
| TA = –40°C to +125°C | 60 | 82 | |||||
| Negative V+ = –5V to –15V, V– = 0V, VOUT = –1.5V |
65 | 82 | |||||
| TA = –40°C to +125°C | 62 | 82 | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±1 | pA | ||||
| TA = –40°C to +125°C | ±1000 | ||||||
| IOS | Input offset current | ±0.5 | pA | ||||
| TA = –40°C to +125°C | ±2000 | ||||||
| NOISE | |||||||
| en | Input voltage noise density | f = 1kHz, VCM = 1V | 37 | nV/√Hz | |||
| in | Input current noise density | f = 1kHz | 6.8 | fA/√Hz | |||
| THD | Total harmonic distortion | f = 1kHz, G = – 2V/V, RL = 10kΩ, VOUT = 8.5Vpp | 0.01 | % | |||
| INPUT VOLTAGE | |||||||
| VCM | Input common-mode voltage | To positive rail V+ = 15V, CMRR > 50dB |
15.2 | 15.3 | V | ||
| TA = –40°C to +125°C | 14.8 | 15.3 | |||||
| To negative rail V+ = 15V, CMRR > 50dB |
–0.3 | –0.2 | |||||
| TA = –40°C to +125°C | –0.3 | 0.2 | |||||
| CMRR | Common-mode rejection ratio | 0V ≤ VCM ≤15V | 62 | 82 | dB | ||
| 0.2V ≤ VCM ≤ 14.8V, TA = –40°C to +125°C | 60 | 82 | |||||
| INPUT IMPEDANCE | |||||||
| RIN | Input resistance | > 1 | TΩ | ||||
| CIN | Input capacitance | 3 | pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | Sourcing 7.5V < VO < 12.5V, VCM = 1.5V RL = 2kΩ to 7.5V |
80 | 340 | V/mV | ||
| TA = –40°C to +125°C | 30 | 340 | |||||
| Sinking 2.5V < VO < 7.5V, VCM = 1.5V RL = 2kΩ to 7.5V |
15 | 24 | |||||
| TA = –40°C to +125°C | 4 | 24 | |||||
| Sourcing, VCM = 1.5V, 7.5V < VO < 12.5V, RL = 600Ω | 34 | 300 | |||||
| Sinking, VCM = 1.5V, 2.5V < VO < 7.5V, RL = 600Ω | 6 | 15 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 1.1 | MHz | ||||
| SR | Slew rate(1) | 10V step, RL = 100kΩ to 7.5V VOUT = 10VPP, f = 1kHz |
0.5 | 1.1 | V/µs | ||
| TA = –40°C to +125°C | 0.4 | 1.1 | |||||
| θm | Phase margin | 45 | ° | ||||
| Gm | Gain margin | 10 | dB | ||||
| OUTPUT | |||||||
| VO | Voltage output swing | Positive rail RL = 2kΩ |
14.4 | 14.7 | V | ||
| TA = –40°C to +125°C | 14.2 | 14.7 | |||||
| Negative rail RL = 2kΩ |
0.16 | 0.32 | |||||
| TA = –40°C to +125°C | 0.16 | 0.45 | |||||
| Positive rail RL = 600Ω |
13.4 | 14.1 | |||||
| TA = –40°C to +125°C | 12.85 | 14.1 | |||||
| Negative rail RL = 600Ω |
0.5 | 1 | |||||
| TA = –40°C to +125°C | 0.5 | 1.5 | |||||
| ISC | Short-circuit current(2) | Sourcing VOUT = 0V |
30 | 50 | mA | ||
| TA = –40°C to +125°C | 20 | 50 | |||||
| Sinking VOUT = 12V |
30 | 50 | |||||
| TA = –40°C to +125°C | 20 | 50 | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | 0.8 | 1.5 | mA | |||
| TA = –40°C to +125°C | 0.8 | 1.75 | |||||