SNAS771B June 2018 – December 2025 LMK05318
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These figures show the recommended output interfacing and termination circuits. Unused clock outputs can be left floating and powered down by programming.
Figure 7-25 1.8V
LVCMOS Output to 1.8V LVCMOS Receiver
Figure 7-26 AC-LVDS
Output to LVDS Receiver With Internal Termination/Biasing
Figure 7-27 AC-CML
Output to CML Receiver With Internal Termination/Biasing
Figure 7-28 AC-LVPECL
Output to LVPECL Receiver With External Termination/Biasing
| If HCSL Internal Termination (50Ω to GND) is enabled, short 33Ω and remove 50Ω external resistors. |