SNAS771B June 2018 – December 2025 LMK05318
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD(2) | Core supply voltages | -0.3 | 3.6 | V |
| VDDO(3) | Output supply voltages | -0.3 | 3.6 | V |
| VIN | Input voltage range for clock and logic inputs | -0.3 | VDD+0.3 | V |
| VOUT_LOGIC | Output voltage range for logic outputs | -0.3 | VDD+0.3 | V |
| VOUT | Output voltage range for clock outputs | -0.3 | VDDO+0.3 | V |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperture range | -65 | 150 | °C |