SNAS847E November 2023 – October 2025 LMK3H0102
PRODUCTION DATA
The LMK3H0102 is a reference-less clock generator with an integrated BAW oscillator. The BAW frequency, nominally 2467MHz, is divided down by two fractional output dividers (FODs), each of which is capable of generating frequencies between 100MHz and 400MHz. Each FOD can be routed to one of two channel dividers, which divides the FOD frequency down to generate frequencies from 2.5MHz to 200MHz. For generating frequencies above 200MHz, the edge combiner, which utilizes both FODs, must be used. In this case, the channel divider is bypassed, resulting in generated frequencies from 200MHz to 400MHz. An additional LVCMOS clock, with a voltage corresponding with VDD, can be optionally generated on the REF_CTRL pin.