SNAS847 November 2023 LMK3H0102
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
R8 is shown in Table 10-19.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | FOD1_NUM[15:0] | R/W | 0xC28F | Lower two bytes of the FOD1 fractional divide value. The value of this field changes from device to device. This field is stored in the EFUSE. |