SNAS847 November 2023 LMK3H0102
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
This device supports synchronous Output Enable (OE). Synchronous OE means there is no glitch on the outputs when OE signal is asserted or deasserted.
The following table shows the enabling and disabling outputs through pin configuration and I2C. Note that the OE pin must be low and OE bit must be "1" for the output to be active by default. The output enable bits are OUT0_EN (R7[1]) and OUT1_EN (R7[8]). The default configuration for LMK3H0102A001 is active low OE pin polarity with the OUTx_EN bits both set to '0'.
OE Pin | OE Pin Polarity |
Software Output Enable OUTx_EN | OUTx |
---|---|---|---|
High | Active low | 0 | Off |
High | Active low | 1 | Off |
Low | Active low | 0 | Off |
Low | Active low | 1 | Running |
High | Active high | 0 | Off |
High | Active high | 1 | Running |
Low | Active high | 0 | Off |
Low | Active high | 1 | Off |