SNAS847E November 2023 – October 2025 LMK3H0102
PRODUCTION DATA
For all LVDS and LP-HCSL outputs, the slew rate can be configured. OUT0_SLEW_RATE (R6[4:3]) and OUT1_SLEW_RATE (R7[6:5]) can be used to slow down output slew rate to reduce EMI for OUT0 and OUT1, respectively. Table 7-7 shows the slew rate options available.
|
OUT0_SLEW_RATE OUT1_SLEW_RATE |
Slew Rate |
|---|---|
| 0x0 | Between 2.3V/ns and 3.5V/ns |
| 0x1 | Between 2.0V/ns and 3.2V/ns |
| 0x2 | Between 1.7V/ns and 2.8V/ns |
| 0x3 | Between 1.4V/ns and 2.7V/ns |