SNAS847 November 2023 LMK3H0102
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Device supply voltage | 1.71 | 1.8 | 1.89 | V |
2.375 | 2.5 | 2.625 | V | ||
3.135 | 3.3 | 3.465 | V | ||
VDDO | Output supply voltage | 1.71 | 1.8 | 1.89 | V |
2.375 | 2.5 | 2.625 | V | ||
3.135 | 3.3 | 3.465 | V | ||
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Junction temperature | –40 | 105 | °C | |
tramp | Power supply ramp time. VDD = 1.8 V | 0.05 | 5 | ms | |
tramp | Power supply ramp time. VDD = 2.5 V or 3.3 V | 0.05 | 5 | ms |