SNAS810B May 2020 – December 2025 LMK5B12204
PRODUCTION DATA
After POR, the frequency configuration of the device is automatically loaded to the registers from the internal non-volatile EEPROM. The factory default start-up configuration for EEPROM mode is summarized in EEPROM Start-up Mode Default Configuration. If a different custom start-up configuration is needed, the internal EEPROM image can be programmed in-system through the selected serial interface. The internal EEPROM supports up to 100 programming cycles to facilitate clock reconfiguration for system-level prototyping, debug, and optimization.
The internal EEPROM can be pre-programmed by the user to provide start-up clocks where in-system programming is unavailable.The internal EEPROM image can store a single frequency configuration (one register page).
TI suggests to use the internal EEPROM when at least one of the following is true:
Refer to EEPROM Programming Flow for programming details.