SNVS829F March 1999 – May 2026 LMP8480 , LMP8481
PRODUCTION DATA
Unidirectional operation is where the load current only flows in one direction (VSENSE is always positive). Application examples are PA monitoring, non-inductive load monitoring, and laser or LED drivers. Unidirectional operation allows the output zero reference to be true zero volts on the output. The LMP8480 is designed for unidirectional applications where the setting of VREF is not required; see the Unidirectional Application With the LMP8480 section for more details.
Bidirectional operation is where the load current can flow in both directions (VSENSE can be positive or negative). Application examples are battery-charging or regenerative motor monitoring. The LMP8481 is designed for bidirectional applications and has a pair of VREF pins to allow the setting of the output zero reference level (VREF); see the Unidirectional Application With the LMP8480 section for more details.