SNVS829F March 1999 – May 2026 LMP8480 , LMP8481
PRODUCTION DATA
The input common-mode range, where common-mode range is defined as the voltage from ground to the voltage on RSP input, must be in the range of 4.0 V to 76 V. Operation below 4.0 V on either input pin introduces severe gain error and nonlinearities.
The maximum differential voltage (defined as the voltage difference between RSP and RSN) must be 667 mV or less. The theoretical maximum input is 700 mV (14 V / 20).
Taking the inputs below 4 V does not damage the device, but the output conditions during this time are not predictable and are not ensured.
If the load voltage (Vcm) is expected to fall below 4 V as part of normal operation, preparations must be made for invalid output levels during this time.