SNVS829F March 1999 – May 2026 LMP8480 , LMP8481
PRODUCTION DATA
While it may be tempting to use a known length of PCB trace resistance as a sense resistor, it is not recommended.
The temperature coefficient of copper is typically 3300-4000 ppm/°K, and can vary over PCB process variations and require measurement correction (possibly requiring ambient temperature measurements).
A typical surface mount sense resistor tempco is in the 50 ppm to 500 ppm/°C range offering more measurement consistency and accuracy over the copper trace. Special low-tempco resistors are available in the 0.1 to 50 ppm range, but at a higher cost.