SNVS817B June 2012 – June 2019 LMR12015 , LMR12020
PRODUCTION DATA.
The other operating power that needs to be calculated is that required to drive the internal NFET:
VBOOST is normally between 3 VDC and 5 VDC. The IBOOST rms current is dependant on switching frequency fSW. IBOOST is approximately 8.2 mA at 2 MHz and 4.4 mA at 1 MHz.