SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
The OSCin pins are used as a frequency reference input to the device. The input is high impedance and requires AC-coupling capacitors at the pin. The OSCin pins can be driven single-ended with a CMOS clock or XO. Differential clock input is also supported, making interfacing with high-performance system clock devices such as TI’s LMK series clock devices simpler. As the OSCin signal is used as a clock for the VCO calibration, a proper reference signal must be applied at the OSCin pin at the time of programming FCAL_EN = 1. Reference clock signal can be presented at OSCin before the LMX2615-SP device is powered up.