SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
In this mode, the MUXout pin becomes the serial data output of the SPI. This output can be configured to tri-state (MUXOUT_CTRL = 0) so line sharing is possible. Readback is very useful when LMX2615-SP is used in full assist mode and VCO calibration data are retrieved and saved for future use. Readback can also be used to read back the lock status using the field rb_LD_VTUNE(register R110[10:9]).