SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
The state machine clock is a divided down version of the OSCin signal that is used internally in the device. This divide value 1, 2, 4, 8, 16 or 32 is determined by CAL_CLK_DIV programming word. This state machine clock impacts various features like the VCO calibration. The state machine clock is calculated as fSM = fOSC / 2CAL_CLK_DIV. Maximum state machine clock frequency is 50MHz.