SLVSBC7E October   2013  – September 2018 LMZ31530

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
    1.     Efficiency
  3. 3 Description
    1.     Simplified Application
  4. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Package Specifications
    5. 4.5 Electrical Characteristics
  5. 5 Device Information
    1.     Pin Functions
    2. 5.1 Functional Block Diagram
  6. 6 Typical Characteristics (PVIN = VIN = 12 V)
  7. 7 Typical Characteristics (PVIN = VIN = 5 V)
  8. 8 Application Information
    1. 8.1  Adjusting the Output Voltage
    2. 8.2  Frequency Select
    3. 8.3  Capacitor Recommendations for the LMZ31530 Power Supply
      1. 8.3.1 Capacitor Technologies
        1. 8.3.1.1 Electrolytic, Polymer-Electrolytic Capacitors
        2. 8.3.1.2 Ceramic Capacitors
        3. 8.3.1.3 Tantalum, Polymer-Tantalum Capacitors
      2. 8.3.2 Input Capacitor
      3. 8.3.3 Output Capacitor
    4. 8.4  Transient Response
    5. 8.5  Application Curves
    6. 8.6  Application Schematics
    7. 8.7  Custom Design With WEBENCH® Tools
    8. 8.8  VIN and PVIN Input Voltage
    9. 8.9  3.3 V PVIN Operation
    10. 8.10 Power Good (PWRGD)
    11. 8.11 Slow Start (SS_SEL)
    12. 8.12 Auto-Skip Eco-mode / Forced Continuous Conduction Mode
    13. 8.13 Power-Up Characteristics
    14. 8.14 Pre-Biased Start-Up
    15. 8.15 Remote Sense
    16. 8.16 Output On/Off Inhibit (INH)
    17. 8.17 Overcurrent Protection
    18. 8.18 Current Limit (ILIM) Adjust
    19. 8.19 Thermal Shutdown
    20. 8.20 Layout Considerations
    21. 8.21 EMI
  9. 9 Revision History
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
        1. 10.1.1.1 Custom Design With WEBENCH® Tools
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Community Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  11. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RLG|72
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Remote Sense

The SENSE+ pin must be connected to VOUT at the load, or at the device pins.

Connecting the SENSE+ pin to VOUT at the load improves the load regulation performance of the device by allowing it to compensate for any I-R voltage drop between its output pins and the load. An I-R drop is caused by the high output current flowing through the small amount of pin and trace resistance. This should be limited to a maximum of 300 mV.

NOTE

The remote sense feature is not designed to compensate for the forward drop of nonlinear or frequency dependent components that may be placed in series with the converter output. Examples include OR-ing diodes, filter inductors, ferrite beads, and fuses. When these components are enclosed by the SENSE+ connection, they are effectively placed inside the regulation control loop, which can adversely affect the stability of the regulator.