SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x2C
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| EN_SPREAD_SPEC | EN_PIN_CTRL_GPIO3 | EN_PIN_SELECT_GPIO3 | EN_PIN_CTRL_GPIO2 | EN_PIN_SELECT_GPIO2 | GPIO3_SEL | GPIO2_SEL | GPIO1_SEL |
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | EN_SPREAD
_SPEC |
R/W | 0 * | Enable spread-spectrum feature:
0 - Disabled 1 - Enabled |
| 6 | EN_PIN_CTRL_GPIO3 | R/W | 1 * | Enable EN1/2 pin control for GPIO3 (GPIO3_SEL=1 AND GPIO3_DIR=1):
0 - Only GPIO3_OUT bit controls GPIO3. 1 - GPIO3_OUT bit AND ENx pin control GPIO3 |
| 5 | EN_PIN_SELECT_GPIO3 | R/W | 0 * | Enable EN1/2 pin control for GPIO3:
0 - GPIO3_SEL bit AND EN1 pin control GPIO3 1 - GPIO3_SEL bit AND EN2 pin control GPIO3 |
| 4 | EN_PIN_CTRL_GPIO2 | R/W | 1 * | Enable EN1/3 pin control for GPIO2 (GPIO2_SEL=1 AND GPIO2_DIR=1):
0 - Only GPIO2_OUT bit controls GPIO2. 1 - GPIO2_OUT bit AND ENx pin control GPIO2 |
| 3 | EN_PIN_SELECT_GPIO2 | R/W | 0 * | Enable EN1/3 pin control for GPIO2:
0 - GPIO2_SEL bit AND EN1 pin control GPIO2 1 - GPIO2_SEL bit AND EN3 pin control GPIO2 |
| 2 | GPIO3_SEL | R/W | 1 * | EN3 pin function:
0 - EN3 1 - GPIO3 |
| 1 | GPIO2_SEL | R/W | 1 * | EN2 pin function:
0 - EN2 1 - GPIO2 |
| 0 | GPIO1_SEL | R/W | 0 * | EN1 pin function:
0 - EN1 1 - GPIO1 |