SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
Table 7-14 lists the memory-mapped registers for the Algorithm_Configuration registers. All register offset addresses not listed in Table 7-14 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 80h | ISD_CONFIG | ISD Configuration | Section 7.7.1.1 |
| 82h | REV_DRIVE_CONFIG | Reverse Drive Configuration | Section 7.7.1.2 |
| 84h | MOTOR_STARTUP1 | Motor Startup Configuration1 | Section 7.7.1.3 |
| 86h | MOTOR_STARTUP2 | Motor Startup Configuration2 | Section 7.7.1.4 |
| 88h | CLOSED_LOOP1 | Close Loop Configuration1 | Section 7.7.1.5 |
| 8Ah | CLOSED_LOOP2 | Close Loop Configuration2 | Section 7.7.1.6 |
| 8Ch | CLOSED_LOOP3 | Close Loop Configuration3 | Section 7.7.1.7 |
| 8Eh | CLOSED_LOOP4 | Close Loop Configuration4 | Section 7.7.1.8 |
| 94h | REF_PROFILES1 | Reference Profile Configuration1 | Section 7.7.1.9 |
| 96h | REF_PROFILES2 | Reference Profile Configuration2 | Section 7.7.1.10 |
| 98h | REF_PROFILES3 | Reference Profile Configuration3 | Section 7.7.1.11 |
| 9Ah | REF_PROFILES4 | Reference Profile Configuration4 | Section 7.7.1.12 |
| 9Ch | REF_PROFILES5 | Reference Profile Configuration5 | Section 7.7.1.13 |
| 9Eh | REF_PROFILES6 | Reference Profile Configuration6 | Section 7.7.1.14 |
Complex bit access types are encoded to fit into small table cells. Table 7-15 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
ISD_CONFIG is shown in Table 7-16.
Return to the Summary Table.
Register to configure initial speed detect settings
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30 | ISD_EN | R/W | 0h | ISD Enable
0h = Disable 1h = Enable |
| 29 | BRAKE_EN | R/W | 0h | Brake enable during MSS
0h = Disable 1h = Enable |
| 28 | HIZ_EN | R/W | 0h | Hi-Z enable during MSS
0h = Disable 1h = Enable |
| 27 | RVS_DR_EN | R/W | 0h | Reverse Drive Enable
0h = Disable 1h = Enable |
| 26 | RESYNC_EN | R/W | 0h | Resynchronization Enable
0h = Disable 1h = Enable |
| 25-22 | FW_DRV_RESYN_THR | R/W | 0h | Minimum Speed threshold to resynchronize to close loop (% of MAX_SPEED)
0h = 5% 1h = 10% 2h = 15% 3h = 20% 4h = 25% 5h = 30% 6h = 35% 7h = 40% 8h = 45% 9h = 50% Ah = 55% Bh = 60% Ch = 70% Dh = 80% Eh = 90% Fh = 100% |
| 21 | RESERVED | R/W | 0h | Reserved |
| 20-17 | SINGLE_SHUNT_BLANKING_TIME | R/W | 0h | Blanking time before current is sampled from the PWM Edge
0h = 0.25 µs 1h = 0.5 µs 2h = 0.75 µs 3h = 1 µs 4h = 1.25 µs 5h = 1.5 µs 6h = 1.75 µs 7h = 2 µs 8h = 2.25 µs 9h = 2.5 µs Ah = 2.75 µs Bh = 3 µs Ch = 3.5 µs Dh = 4 µs Eh = 5 µs Fh = 6 µs |
| 16-13 | BRK_TIME | R/W | 0h | Brake time during MSS
0h = 10 ms 1h = 50 ms 2h = 100 ms 3h = 200 ms 4h = 300 ms 5h = 400 ms 6h = 500 ms 7h = 750 ms 8h = 1 s 9h = 2 s Ah = 3 s Bh = 4 s Ch = 5 s Dh = 7.5 s Eh = 10 s Fh = 15 s |
| 12-9 | HIZ_TIME | R/W | 0h | Hi-Z time during MSS
0h = 10 ms 1h = 50 ms 2h = 100 ms 3h = 200 ms 4h = 300 ms 5h = 400 ms 6h = 500 ms 7h = 750 ms 8h = 1 s 9h = 2 s Ah = 3 s Bh = 4 s Ch = 5 s Dh = 7.5 s Eh = 10 s Fh = 15 s |
| 8-6 | STAT_DETECT_THR | R/W | 0h | BEMF threshold to detect if motor is stationary
0h = 100 mV 1h = 150 mV 2h = 200 mV 3h = 500 mV 4h = 1000 mV 5h = 1500 mV 6h = 2000 mV 7h = 3000 mV |
| 5-2 | REV_DRV_HANDOFF_THR | R/W | 0h | Speed threshold used to transition to open loop during reverse drive (% of MAX_SPEED)
0h = 2.5% 1h = 5% 2h = 7.5% 3h = 10% 4h = 12.5% 5h = 15% 6h = 20% 7h = 25% 8h = 30% 9h = 40% Ah = 50% Bh = 60% Ch = 70% Dh = 80% Eh = 90% Fh = 100% |
| 1-0 | REV_DRV_OPEN_LOOP_CURRENT | R/W | 0h | Open loop current limit during reverse drive (% of BASE_CURRENT)
0h = 15% 1h = 25% 2h = 35% 3h = 50% |
REV_DRIVE_CONFIG is shown in Table 7-17.
Return to the Summary Table.
Register to configure reverse drive settings
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-27 | REV_DRV_OPEN_LOOP_ACCEL_A1 | R/W | 0h | Open loop acceleration coefficient A1 during reverse drive
0h = 0.01 Hz/s 1h = 0.05 Hz/s 2h = 1 Hz/s 3h = 2.5 Hz/s 4h = 5 Hz/s 5h = 10 Hz/s 6h = 25 Hz/s 7h = 50 Hz/s 8h = 75 Hz/s 9h = 100 Hz/s Ah = 250 Hz/s Bh = 500 Hz/s Ch = 750 Hz/s Dh = 1000 Hz/s Eh = 5000 Hz/s Fh = 10000 Hz/s |
| 26-23 | REV_DRV_OPEN_LOOP_ACCEL_A2 | R/W | 0h | Open loop acceleration coefficient A2 during reverse drive
0h = 0.0 Hz/s2 1h = 0.05 Hz/s2 2h = 1 Hz/s2 3h = 2.5 Hz/s2 4h = 5 Hz/s2 5h = 10 Hz/s2 6h = 25 Hz/s2 7h = 50 Hz/s2 8h = 75 Hz/s2 9h = 100 Hz/s2 Ah = 250 Hz/s2 Bh = 500 Hz/s2 Ch = 750 Hz/s2 Dh = 1000 Hz/s2 Eh = 5000 Hz/s2 Fh = 10000 Hz/s2 |
| 22-20 | ACTIVE_BRAKE_CURRENT_LIMIT | R/W | 0h | Bus current limit during active braking (% of BASE_CURRENT)
0h = 10% 1h = 20 % 2h = 30 % 3h = 40 % 4h = 50 % 5h = 60 % 6h = 70 % 7h = 80 % |
| 19-10 | ACTIVE_BRAKE_KP | R/W | 0h | 10-bit value for active braking PI loop Kp. Kp = ACTIVE_BRAKE_KP / 27 |
| 9-0 | ACTIVE_BRAKE_KI | R/W | 0h | 10-bit value for active braking PI loop Ki. Ki = ACTIVE_BRAKE_KI / 29 |
MOTOR_STARTUP1 is shown in Table 7-18.
Return to the Summary Table.
Register to configure motor startup settings1
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-29 | MTR_STARTUP | R/W | 0h | Motor startup option
0h = Align 1h = Double Align 2h = IPD 3h = Slow first cycle |
| 28-25 | ALIGN_SLOW_RAMP_RATE | R/W | 0h | Align, slow first cycle and open loop current ramp rate
0h = 1 A/s 1h = 5 A/s 2h = 10 A/s 3h = 25 A/s 4h = 50 A/s 5h = 100 A/s 6h = 150 A/s 7h = 250 A/s 8h = 500 A/s 9h = 1000 A/s Ah = 2000 A/s Bh = 5000 A/s Ch = 10000 A/s Dh = 20000 A/s Eh = 50000 A/s Fh = No Limit A/s |
| 24-21 | ALIGN_TIME | R/W | 0h | Align time
0h = 10 ms 1h = 50 ms 2h = 100 ms 3h = 200 ms 4h = 300 ms 5h = 400 ms 6h = 500 ms 7h = 750 ms 8h = 1 s 9h = 1.5 s Ah = 2 s Bh = 3 s Ch = 4 s Dh = 5 s Eh = 7.5 s Fh = 10 s |
| 20-17 | ALIGN_OR_SLOW_CURRENT_ILIMIT | R/W | 0h | Align or slow first cycle current limit (% of BASE_CURRENT)
0h = 5 % 1h = 10 % 2h = 15 % 3h = 20 % 4h = 25 % 5h = 30 % 6h = 40 % 7h = 50 % 8h = 60 % 9h = 65 % Ah = 70 % Bh = 75 % Ch = 80 % Dh = 85 % Eh = 90 % Fh = 95 % |
| 16-14 | IPD_CLK_FREQ | R/W | 0h | IPD Clock Frequency
0h = 50 Hz 1h = 100 Hz 2h = 250 Hz 3h = 500 Hz 4h = 1000 Hz 5h = 2000 Hz 6h = 5000 Hz 7h = 10000 Hz |
| 13-9 | IPD_CURR_THR | R/W | 0h | IPD Current Threshold (% of BASE_CURRENT)
0h = 2.5 % 1h = 5 % 2h = 7.5 % 3h = 10 % 4h = 12.5 % 5h = 15 % 6h = 20 % 7h = 25 % 8h = 30 % 9h = 36.67 % Ah = 40 % Bh = 46.67 % Ch = 53..33 % Dh = 60 % Eh = 66.67 % Fh = 72 % 10h = NA 11h = NA 12h = NA 13h = NA 14h = NA 15h = NA 16h = NA 17h = NA 18h = NA 19h = NA 1Ah = NA 1Bh = NA 1Ch = NA 1Dh = NA 1Eh = NA 1Fh = NA |
| 8 | RESERVED | R/W | 0h | Reserved |
| 7-6 | IPD_ADV_ANGLE | R/W | 0h | IPD advance angle
0h = 0° 1h = 30° 2h = 60° 3h = 90° |
| 5-4 | IPD_REPEAT | R/W | 0h | Number of times IPD is executed
0h = 1 time 1h = average of 2 times 2h = average of 3 times 3h = average of 4 times |
| 3 | OL_ILIMIT_CONFIG | R/W | 0h | Open loop current limit configuration
0h = Open loop current limit defined by OL_ILIMIT 1h = Open loop current limit defined by ILIMIT |
| 2 | IQ_RAMP_DOWN_EN | R/W | 0h | Iq ramp down for transition from open loop to closed loop
0h = Disable Iq ramp down 1h = Enable Iq ramp down |
| 1 | ACTIVE_BRAKE_EN | R/W | 0h | Enable active braking during deceleration
0h = Disable Active Brake 1h = Enable Active Brake |
| 0 | REV_DRV_CONFIG | R/W | 0h | Open loop Configuration setting for reverse drive
0h = Open loop current, A1, A2 based on forward drive 1h = Open loop current, A1, A2 based on reverse drive |
MOTOR_STARTUP2 is shown in Table 7-19.
Return to the Summary Table.
Register to configure motor startup settings2
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-27 | OL_ILIMIT | R/W | 0h | Open Loop current limit (% of BASE_CURRENT)
0h = 5 % 1h = 10 % 2h = 15 % 3h = 20 % 4h = 25 % 5h = 30 % 6h = 40 % 7h = 50 % 8h = 60 % 9h = 65 % Ah = 70 % Bh = 75 % Ch = 80 % Dh = 85 % Eh = 90 % Fh = 95 % |
| 26-23 | OL_ACC_A1 | R/W | 0h | Open loop acceleration coefficient A1
0h = 0.01 Hz/s 1h = 0.05 Hz/s 2h = 1 Hz/s 3h = 2.5 Hz/s 4h = 5 Hz/s 5h = 10 Hz/s 6h = 25 Hz/s 7h = 50 Hz/s 8h = 75 Hz/s 9h = 100 Hz/s Ah = 250 Hz/s Bh = 500 Hz/s Ch = 750 Hz/s Dh = 1000 Hz/s Eh = 5000 Hz/s Fh = 10000 Hz/s |
| 22-19 | OL_ACC_A2 | R/W | 0h | Open loop acceleration coefficient A2
0h = 0.0 Hz/s2 1h = 0.05 Hz/s2 2h = 1 Hz/s2 3h = 2.5 Hz/s2 4h = 5 Hz/s2 5h = 10 Hz/s2 6h = 25 Hz/s2 7h = 50 Hz/s2 8h = 75 Hz/s2 9h = 100 Hz/s2 Ah = 250 Hz/s2 Bh = 500 Hz/s2 Ch = 750 Hz/s2 Dh = 1000 Hz/s2 Eh = 5000 Hz/s2 Fh = 10000 Hz/s2 |
| 18 | AUTO_HANDOFF_EN | R/W | 0h | Auto Handoff Enable
0h = Disable Auto Handoff (and use OPN_CL_HANDOFF_THR) 1h = Enable Auto Handoff |
| 17-13 | OPN_CL_HANDOFF_THR | R/W | 0h | Open to Close loop Handoff Threshold (% of MAX_SPEED)
0h = 1% 1h = 2% 2h = 3% 3h = 4% 4h = 5% 5h = 6% 6h = 7% 7h = 8% 8h = 9% 9h = 10% Ah = 11% Bh = 12% Ch = 13% Dh = 14% Eh = 15% Fh = 16% 10h = 17% 11h = 18% 12h = 19% 13h = 20% 14h = 22.5% 15h = 25% 16h = 27.5% 17h = 30% 18h = 32.5% 19h = 35% 1Ah = 37.5% 1Bh = 40% 1Ch = 42.5% 1Dh = 45% 1Eh = 47.5% 1Fh = 50% |
| 12-8 | ALIGN_ANGLE | R/W | 0h | Align Angle
0h = 0 deg 1h = 10 deg 2h = 20 deg 3h = 30 deg 4h = 45 deg 5h = 60 deg 6h = 70 deg 7h = 80 deg 8h = 90 deg 9h = 110 deg Ah = 120 deg Bh = 135 deg Ch = 150 deg Dh = 160 deg Eh = 170 deg Fh = 180 deg 10h = 190 deg 11h = 210 deg 12h = 225 deg 13h = 240 deg 14h = 250 deg 15h = 260 deg 16h = 270 deg 17h = 280 deg 18h = 290 deg 19h = 315 deg 1Ah = 330 deg 1Bh = 340 deg 1Ch = 350 deg 1Dh = Reserved 1Eh = Reserved 1Fh = Reserved |
| 7-4 | SLOW_FIRST_CYC_FREQ | R/W | 0h | Frequency of first cycle in slow first cycle startup (% of MAX_SPEED)
0h = 0.1% 1h = 0.2% 2h = 0.3% 3h = 0.4% 4h = 0.5% 5h = 0.7% 6h = 1.0% 7h = 1.2% 8h = 1.5% 9h = 2.0% Ah = 2.5% Bh = 3% Ch = 3.5% Dh = 4% Eh = 4.5% Fh = 5% |
| 3 | FIRST_CYCLE_FREQ_SEL | R/W | 0h | First cycle frequency in open loop for align, double align and IPD startup options
0h = 0 Hz 1h = Defined by SLOW_FIRST_CYC_FREQ |
| 2-0 | THETA_ERROR_RAMP_RATE | R/W | 0h | Ramp rate for reducing difference between estimated angle and open loop angle
0h = 0.01 deg/ms 1h = 0.05 deg/ms 2h = 0.1 deg/ms 3h = 0.15 deg/ms 4h = 0.2 deg / ms 5h = 0.5 deg/ms 6h = 1 deg/ms 7h = 2 deg/ms |
CLOSED_LOOP1 is shown in Table 7-20.
Return to the Summary Table.
Register to configure close loop settings1
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30 | RESERVED | R/W | 0h | Reserved |
| 29-25 | CL_ACC | R/W | 0h | Closed loop acceleration Speed Mode ( Hz/s) Power Mode (W/s) Current Mode (A/s) Voltage Mode(0.1% modulation index per second) 0h = 0.5 1h = 1 2h = 2.5 3h = 5 4h = 7.5 5h = 10 6h = 20 7h = 40 8h = 60 9h = 80 Ah = 100 Bh = 200 Ch = 300 Dh = 400 Eh = 500 Fh = 600 10h = 700 11h = 800 12h = 900 13h = 1000 14h = 2000 15h = 4000 16h = 6000 17h = 8000 18h = 10000 19h = 20000 1Ah = 30000 1Bh = 40000 1Ch = 50000 1Dh = 60000 1Eh = 70000 1Fh = No limit |
| 24 | CL_DEC_CONFIG | R/W | 0h | Closed loop deceleration configuration
0h = Closed loop deceleration defined by CL_DEC 1h = Closed loop deceleration defined by CL_ACC |
| 23-19 | CL_DEC | R/W | 0h | Closed loop deceleration. Speed Mode ( Hz/s) Power Mode (W/s) Current Mode (A/s) Voltage Mode(0.1% modulation index per second) Note: This configuration bits are not used if AVS is enabled in speed mode or CL_DEC_CONFIG is set to '1' 0h = 0.5 1h = 1 2h = 2.5 3h = 5 4h = 7.5 5h = 10 6h = 20 7h = 40 8h = 60 9h = 80 Ah = 100 Bh = 200 Ch = 300 Dh = 400 Eh = 500 Fh = 600 10h = 700 11h = 800 12h = 900 13h = 1000 14h = 2000 15h = 4000 16h = 6000 17h = 8000 18h = 10000 19h = 20000 1Ah = 30000 1Bh = 40000 1Ch = 50000 1Dh = 60000 1Eh = 70000 1Fh = No limit |
| 18-15 | PWM_FREQ_OUT | R/W | 0h | PWM output frequency
0h = 10 kHz 1h = 15 kHz 2h = 20 kHz 3h = 25 kHz 4h = 30 kHz 5h = 35 kHz 6h = 40 kHz 7h = 45 kHz 8h = 50 kHz 9h = 55 kHz Ah = 60 kHz Bh = 65 kHz Ch = 70 kHz Dh = 75 kHz Eh = Not Applicable Fh = Not Applicable |
| 14 | RESERVED | R/W | 0h | Reserved |
| 13-12 | FG_SEL | R/W | 0h | FG select
0h = Output FG in ISD, open loop and closed loop (HW config) 1h = Output FG in only closed loop 2h = Output FG in open loop for the first try. 3h = Not Defined |
| 11-8 | FG_DIV | R/W | 0h | FG Division factor
0h = Divide by 1 (2-pole motor mechanical speed) 1h = Divide by 1 (2-pole motor mechanical speed) 2h = Divide by 2 (4-pole motor mechanical speed) 3h = Divide by 3 (6-pole motor mechanical speed) 4h = Divide by 4 (8-pole motor mechanical speed) ... Fh = Divide by 15 (30-pole motor mechanical speed) |
| 7 | FG_CONFIG | R/W | 0h | FG output configuration
0h = FG active as long as motor is driven 1h = FG active till BEMF drops below BEMF threshold defined by FG_BEMF_THR |
| 6-4 | FG_BEMF_THR | R/W | 0h | FG output BEMF threshold, calculated as voltage at SHx pin divided by voltage gain. Voltage gain = 20 V/V, BUS_VOLT = 60 Voltage gain = 10 V/V, BUS_VOLT = 30 Voltage gain = 5 V/V, BUS_VOLT = 15 0h = +/- 1mV 1h = +/- 2mV 2h = +/- 5mV 3h = +/- 10mV 4h = +/- 20mV 5h = +/- 30mV 6h = Not Applicable 7h = Not Applicable |
| 3 | AVS_EN | R/W | 0h | AVS enable
0h = Disable 1h = Enable |
| 2 | DEADTIME_COMP_EN | R/W | 0h | Deadtime compensation enable
0h = Disable 1h = Enable |
| 1 | RESERVED | R/W | 0h | Reserved |
| 0 | LOW_SPEED_RECIRC_BRAKE_EN | R/W | 0h | Motor stop option applied when MTR_STOP is recirculation Mode and motor is running in align or open loop
0h = Hi-z 1h = Low Side Brake |
CLOSED_LOOP2 is shown in Table 7-21.
Return to the Summary Table.
Register to configure close loop settings2
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-28 | MTR_STOP | R/W | 0h | Motor stop option
0h = Hi-z 1h = Recirculation Mode 2h = Low side braking 3h = Low side braking 4h = Active spin down 5h = Not Defined 6h = Not Defined 7h = Not Defined |
| 27-24 | MTR_STOP_BRK_TIME | R/W | 0h | Brake time during motor stop
0h = 1 ms 1h = 1 ms 2h = 1 ms 3h = 1 ms 4h = 1 ms 5h = 5 ms 6h = 10 ms 7h = 50 ms 8h = 100 ms 9h = 250 ms Ah = 500 ms Bh = 1000 ms Ch = 2500 ms Dh = 5000 ms Eh = 10000 ms Fh = 15000 ms |
| 23-20 | ACT_SPIN_THR | R/W | 0h | Speed threshold for active spin down (% of MAX_SPEED)
0h = 100 % 1h = 90 % 2h = 80 % 3h = 70 % 4h = 60% 5h = 50 % 6h = 45 % 7h = 40 % 8h = 35 % 9h = 30 % Ah = 25 % Bh = 20 % Ch = 15 % Dh = 10 % Eh = 5 % Fh = 2.5 % |
| 19-16 | BRAKE_SPEED_THRESHOLD | R/W | 0h | Speed threshold below which brake is applied for BRAKE pin and Motor stop options (Low side Braking) (% of MAX_SPEED)
0h = 100 % 1h = 90 % 2h = 80 % 3h = 70 % 4h = 60% 5h = 50 % 6h = 45 % 7h = 40 % 8h = 35 % 9h = 30 % Ah = 25 % Bh = 20 % Ch = 15 % Dh = 10 % Eh = 5 % Fh = 2.5 % |
| 15-8 | MOTOR_RES | R/W | 0h | 8-bit values for motor phase resistance |
| 7-0 | MOTOR_IND | R/W | 0h | 8-bit values for motor phase inductance |
CLOSED_LOOP3 is shown in Table 7-22.
Return to the Summary Table.
Register to configure close loop settings3
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-23 | MOTOR_BEMF_CONST | R/W | 0h | 8-bit values for motor BEMF Constant |
| 22-13 | CURR_LOOP_KP | R/W | 0h | 10-bit Kp value for Iq and Id PI loop. CURR_LOOP_KP is divided in 2 sections. SCALE(9:8) and VALUE(7:0). Kp = VALUE / 10^SCALE Set to 0 for auto calculation of current Kp and Ki |
| 12-3 | CURR_LOOP_KI | R/W | 0h | 10-bit Ki value for Iq and Id PI loop. CURR_LOOP_KI is divided in 2 sections. SCALE(9:8) and VALUE(7:0). Ki = 1000 × VALUE / 10^SCALE Set to 0 for auto calculation of current Kp and Ki |
| 2-0 | SPD_LOOP_KP | R/W | 0h | 3 MSB bits for speed loop Kp. SPD_LOOP_KP is divided in 2 sections SCALE(9:8) and VALUE(7:0). Kp = 0.01 × VALUE / 10^SCALE. |
CLOSED_LOOP4 is shown in Table 7-23.
Return to the Summary Table.
Register to configure close loop settings4
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-24 | SPD_LOOP_KP | R/W | 0h | 7 LSB bits for speed loop Kp. SPD_LOOP_KP is divided in 2 sections SCALE(10:9) and VALUE(8:0). Kp = 0.01 × VALUE / 10^SCALE. |
| 23-14 | SPD_LOOP_KI | R/W | 0h | 10 bit value for speed loop Ki. SPD_LOOP_KI is divided in 2 sections SCALE(9:8) and VALUE(7:0). Ki = 0.1 × VALUE / 10^SCALE. |
| 13-0 | MAX_SPEED | R/W | 0h | 14-bit value for setting maximum value of Speed in electrical Hz. 0 - 9600d = MAX_SPEED/6 9601d - 16383d = (MAX_SPEED/4 - 800) For example, if MAX_SPEED is 0x5DC(1500d), then maximum motor speed (Hz) is 1500/6 is equal to 250Hz If MAX_SPEED is 0x2710(10000d), then maximum motor speed (Hz) is (10000/4) - 800 is equal to 1700 Hz |
REF_PROFILES1 is shown in Table 7-24.
Return to the Summary Table.
Register to configure reference profile1
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-29 | REF_PROFILE_CONFIG | R/W | 0h | Configuration for Reference profiles
0h = Reference Mode 1h = Linear Mode 2h = Staircase Mode 3h = Forward Reverse Mode |
| 28-21 | DUTY_ON1 | R/W | 0h | Duty_ON1 Configuration Turn On Duty Cycle (%) = {(DUTY_ON1/255) × 100} |
| 20-13 | DUTY_OFF1 | R/W | 0h | Duty_OFF1 Configuration Turn Off Duty Cycle (%) = {(DUTY_OFF1/255) × 100} |
| 12-5 | DUTY_CLAMP1 | R/W | 0h | Duty_CLAMP1 Configuration Duty Cycle for clamping (%) = {(DUTY_CLAMP1/255) ×100} |
| 4-0 | DUTY_A | R/W | 0h | 5 MSB bits for Duty Cycle A |
REF_PROFILES2 is shown in Table 7-25.
Return to the Summary Table.
Register to configure reference profile2
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-28 | DUTY_A | R/W | 0h | 3 LSB bits for Duty Cycle A Configuration Duty Cycle A (%) = {(DUTY_A/255) × 100} |
| 27-20 | DUTY_B | R/W | 0h | Duty_B Configuration Duty Cycle B (%) = {(DUTY_B/255) × 100} |
| 19-12 | DUTY_C | R/W | 0h | Duty_C Configuration Duty Cycle C (%) = {(DUTY_C/255) × 100} |
| 11-4 | DUTY_D | R/W | 0h | Duty_D Configuration Duty Cycle D (%) = {(DUTY_D/255) × 100} |
| 3-0 | DUTY_E | R/W | 0h | 4 MSB bits for Duty Cycle E |
REF_PROFILES3 is shown in Table 7-26.
Return to the Summary Table.
Register to configure reference profile3
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-27 | DUTY_E | R/W | 0h | 4 LSB bits for Duty Cycle E Configuration Duty Cycle E (%) = {(DUTY_E/255) × 100} |
| 26-19 | DUTY_ON2 | R/W | 0h | Duty_ON2 Configuration Turn On Duty Cycle (%) = {(DUTY_ON2/255) × 100} |
| 18-11 | DUTY_OFF2 | R/W | 0h | Duty_OFF2 Configuration Turn Off Duty Cycle (%) = {(DUTY_OFF2/255) × 100} |
| 10-3 | DUTY_CLAMP2 | R/W | 0h | Duty_CLAMP2 Configuration Duty Cycle for clamping (%) = {(DUTY_CLAMP2/255) × 100} |
| 2-1 | DUTY_HYS | R/W | 0h | Duty hysteresis
0h = 0% 1h = 0.8% 2h = 2% 3h = 4% |
| 0 | RESERVED | R/W | 0h | Reserved |
REF_PROFILES4 is shown in Table 7-27.
Return to the Summary Table.
Register to configure reference profile4
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-23 | REF_OFF1 | R/W | 0h | Turn off ref Configuration Turn off reference (% of Maximum Reference) = {(REF_OFF1/255) × 100} |
| 22-15 | REF_CLAMP1 | R/W | 0h | Ref Clamp1 Configuration Clamp Ref (% of Maximum Reference) = {(REF_CLAMP1/255) × 100} |
| 14-7 | REF_A | R/W | 0h | Ref A configuration Ref A (% of Maximum Reference) = {(REF_A/255) × 100} |
| 6-0 | REF_B | R/W | 0h | 7 MSB of REF_B configuration |
REF_PROFILES5 is shown in Table 7-28.
Return to the Summary Table.
Register to configure reference profile5
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30 | REF_B | R/W | 0h | 1 LSB of REF_B configuration Ref B(% of Maximum Reference) = {(REF_B/255) × 100} |
| 29-22 | REF_C | R/W | 0h | Ref C configuration Ref C (% of Maximum Reference) = {(REF_C/255) × 100} |
| 21-14 | REF_D | R/W | 0h | Ref D configuration Ref D (% of Maximum Reference) = {(REF_D/255) × 100} |
| 13-6 | REF_E | R/W | 0h | Ref E Configuration Ref E(% of Maximum Reference) = {(REF_E/255)*100} |
| 5-0 | RESERVED | R/W | 0h | Reserved |
REF_PROFILES6 is shown in Table 7-29.
Return to the Summary Table.
Register to configure reference profile6
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PARITY | R/W | 0h | Parity bit |
| 30-23 | REF_OFF2 | R/W | 0h | Turn off Ref Configuration Turn off Ref (% of Maximum Reference)) = {(REF_OFF2/255) × 100} |
| 22-15 | REF_CLAMP2 | R/W | 0h | Clamp Ref Configuration Clamp Ref (% of Maximum Reference) = {(REF_CLAMP2/255) ×100} |
| 14-0 | RESERVED | R/W | 0h | Reserved |