SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
Table below lists the example input parameters for the system design.
DESIGN PARAMETERS |
REFERENCE |
EXAMPLE VALUE |
---|---|---|
Supply voltage |
VPVDD |
24 V |
Motor peak current |
IPEAK |
20 A |
PWM Frequency |
fPWM |
20 kHz |
MOSFET VDS Slew Rate |
SR |
120 V/us |
MOSFET input gate capacitance |
QG |
54 nC |
MOSFET input gate capacitance |
QGD |
14 nC |
Dead time |
tdead |
200 ns |
Overcurrent protection |
IOCP |
30 A |