SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together,
AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
2.2 | 3.6 | V | ||
| V(P6.x/Ax) | Analog input voltage range(2) | All external Ax terminals, Analog inputs selected in ADC12MCTLx register, P6Sel.x = 1,
V(AVSS) ≤ VAx ≤ V(AVCC) |
0 | VAVCC | V | ||
| IADC12 | Operating supply current into AVCC terminal(3) | fADC12CLK = 5.0 MHz,
ADC12ON = 1, REFON = 0, SHT0 = 0, SHT1 = 0, ADC12DIV = 0 |
VCC = 2.2 V | 0.65 | 1.3 | mA | |
| VCC = 3 V | 0.8 | 1.6 | |||||
| IREF+ | Operating supply current into AVCC terminal(4) | fADC12CLK = 5.0 MHz,
ADC12ON = 0, REFON = 1, REF2_5V = 1 |
VCC = 3 V | 0.5 | 0.8 | mA | |
| fADC12CLK = 5.0 MHz,
ADC12ON = 0, REFON = 1, REF2_5V = 0 |
VCC = 2.2 V | 0.5 | 0.8 | ||||
| VCC = 3 V | 0.5 | 0.8 | |||||
| CI | Input capacitance | Only one terminal can be selected at one time, Ax | VCC = 2.2 V | 40 | pF | ||
| RI | Input MUX ON resistance | 0 V ≤ VAx ≤ VAVCC | VCC = 3 V | 2000 | Ω | ||