SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VI/P | Voltage supply, I/P | OARRIP = 1 (rail-to-rail mode off) | –0.1 | VCC – 1.2 | V | |||
| OARRIP = 0 (rail-to-rail mode on) | –0.1 | VCC + 0.1 | ||||||
| IIkg | Input leakage current, I/P(1)(2) | TA = –40 to +55°C | –5 | ±0.5 | 5 | nA | ||
| TA = +55 to +85°C | –20 | ±5 | 20 | |||||
| Vn | Voltage noise density, I/P | Fast Mode | fV(I/P) = 1 kHz | 50 | nV/√HZ | |||
| Medium Mode | 80 | |||||||
| 140 | ||||||||
| Slow Mode | ||||||||
| Fast Mode | fV(I/P) = 10 kHz | 30 | ||||||
| Medium Mode | 50 | |||||||
| Slow Mode | 65 | |||||||
| VIO | Offset voltage, I/P | 2.2 V, 3 V | ±10 | mV | ||||
| Offset temperature drift, I/P | (3) | 2.2 V, 3 V | ±10 | µV/°C | ||||
| Offset voltage drift with supply, I/P | 0.3 V ≤ VIN ≤ VCC – 0.3 V
ΔVCC ≤ ±10%, TA = 25°C |
2.2 V, 3 V | ±1.5 | mV/V | ||||
| VOH | High-level output voltage, O/P | Fast Mode, ISOURCE ≤ –500 µA | 2.2 V | VCC – 0.2 | VCC | V | ||
| Slow Mode, ISOURCE ≤ –150 µA | 3 V | VCC – 0.1 | VCC | |||||
| VOL | Low-level output voltage, O/P | Fast Mode, ISOURCE ≤ +500 µA | 2.2 V | VSS | 0.2 | V | ||
| Slow Mode, ISOURCE ≤ +150 µA | 3 V | VSS | 0.1 | |||||
| RO/P (OAx) | Output resistance (see Figure 5-34)(4) | RLoad = 3 kΩ, CLoad = 50 pF,
OARRIP = 0 (rail-to-rail mode on), VO/P(OAx) < 0.2 V |
2.2 V, 3 V | 150 | 250 | Ω | ||
| RLoad = 3 kΩ, CLoad = 50 pF,
OARRIP = 0 (rail-to-rail mode on), VO/P(OAx) > AVCC – 0.2 V |
150 | 250 | ||||||
| RLoad = 3 kΩ, CLoad = 50 pF,
OARRIP = 0 (rail-to-rail mode on), 0.2 V ≤ VO/P(OAx) ≤ AVCC – 0.2 V |
||||||||
| 0.1 | 4 | |||||||
| CMRR | Common-mode rejection ratio | Noninverting | 2.2 V, 3 V | 70 | dB | |||
Figure 5-34 OAx Output Resistance Tests