11 Revision History
Changes from October 1, 2023 to October 30, 2025 (from Revision C (October 2023) to Revision D (October 2025))
- Added pitch and package identifier details to package options
listGo
- Added comlementary output to the advanced timer feature
descriptionGo
- Added WWDT acronym to the windowed watch dog timer feature
descriptionGo
- Changed communications feature section formatting for
clarityGo
- Added "open drain" to 5V IO descriptionGo
- Added number of high speed IOs to Flexible I/O Features
sectionGo
- Updated Optimized Low-Power Mode sectionGo
- Removed functional safety branding from industrial variant
datasheetGo
- Updated Device Comparison table to include YCJ
packageGo
- Added "R" to OPNs to designate distribution formatGo
- Added WCSP pin out drawingsGo
- Added DSBGA package pin attributesGo
- Moved Digital Features by IO Type to beginning of Pin Attributes sectionGo
- Added WCSP package signal descriptionsGo
- Added pin type information to the beginning of the Signal
Description sectionGo
- Added footnote to absolute maximum ratings section for diode current
injection limitation on PA21 GPIO pinGo
- Added I_VDD/I_VSS missing footnote to absolute maximum ratings for
lower current at VDD=1.62VGo
- Updated LFOSC start-up time specification from 1.7ms to 1ms Go
- Updated Digital IO VOL specification for HSIO to correctly reference
temperature condition to match with other IO types for this
specGo
- Updated Digital IO Electrical specifications and Switching
specifications sections with added footnote for series current limiting resistor
when using HDIO in DRV=1 drive strength settingGo
- Added Digital IO switching specifications line item for port output
frequency for HDIO operation with DRV=1 drive strength settingGo
- Added condition for comparator electrical specifications section on
I_comp specification HCYCLE register settingGo
- Updated power-on reset voltage level specificationsGo
- Updated BOR COLD specification sectionGo
- Changed the VBOR0- falling from 1.56 to 1.55Go
- Added SLEEP0 wakeup timeGo
- Changed "fSYSOSC additional undershoot accuracy during tsettle" min from -11 to -16Go
- Changed SYSPLLCLK0/1from 1MHz to 2.5MHzGo
- Changed SYSPLL RMS cycle-to-cycle jitter from 24ps to 60psGo
- Changed the SYSPLL typical start up time from 14us to 7us, and the maximum start up time from 24us to 18usGo
- Changed VDD ≥ 2.7V, DRV = 1, CL= 20pF specification from 40MHz to 32MHzGo
- 32Changed VDD ≥ 2.7V, DRV = 1, CL= 20pF specification from 40MHz to 32MHzGo
- Changed I_VBST from 0.7uA to 0.8uAGo
- Added "f_in = 10KHz" test conditionGo
- Changed V_SupplyMon max from 1% to 1.5%Go
- Changed offset error from +/-2mV to +/-3.5mVGo
- Changed gain error from +/-3LSB to +/-4LSBGo
- Changed temperature sensor settling time from 10us to 12.5usGo
- Removed +/- from output load current and only made it
+4mA.Go
- Added temperature sensor and VREF to Operating Conditions
tableGo
- Changed the temperature sensor calibration condition from 1.4V to
3.3V with the correct register configuration settingGo
- Added block diagram of VREF moduleGo
- Updated the description of the timer featuresGo
- Updated the Superset Input/Output Diagram figureGo
- Added PART and VARIANT to USERID table for YCJ
packagesGo
- Added YCJ packageGo