SLASEW9E February 2023 – October 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
| VI | Input voltage | Applied to any 5-V tolerant open-drain pins | –0.3 | 5.5 | V |
| VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
| IVDD | Current into VDD pin (source) (4) | -40℃ ≤ Tj ≤ 130℃ |
80 | mA | |
| -40℃ ≤ Tj≤ 90℃ | 100 | mA | |||
| IVSS | Current out of VSS pin (sink) (4) | -40℃ ≤ Tj≤ 130℃ |
80 | mA | |
| -40℃ ≤ Tj≤ 90℃ | 100 | mA | |||
| IIO | Current of SDIO pin | Current sunk or sourced by SDIO pin | 6 | mA | |
| Current of HSIO pin | Current sunk or sourced by HSIO pin | 6 | mA | ||
| Current of HDIO pin | Current sunk or sourced by HDIO pin | 20 | mA | ||
| Current of ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
| ID | Supported diode current(3) | Diode current at any device pin | -2 | +2 | mA |
| TA | Ambient Temperature | Ambient Temperature | -40 | 125 | °C |
| TJ | Junction temperature | Junction temperature | -40 | 130 | °C |
| Tstg | Storage temperature(2) | Storage temperature(2) | –40 | 150 | °C |