SLASEW9E February 2023 – October 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| G | non- inverting gain error | Buffer Mode(1) | –0.05 |
+0.05 | % | ||
| GAIN = 0x1 ( | –0.6 |
+0.6 |
|||||
| GAIN = 0x2 ( | –0.8 |
+0.8 | |||||
| GAIN = 0x3 ( | –1 | +1 | |||||
| GAIN = 0x4 ( | -1.5 | +1.5 | |||||
| GAIN = 0x5 ( | –3.2 | +2 | |||||
| inverting gain error | GAIN = 0x1 ( | –0.8 | +0.8 | ||||
| GAIN = 0x2 ( | –1.0 | +1.0 | |||||
| GAIN = 0x3 ( | –1.2 | 1.2 | |||||
| GAIN = 0x4 ( | –1.5 | 1.5 | |||||
| GAIN = 0x5 | –3.3 | 2.1 | |||||
| RPGA | Programmable gain stage resistance | GAIN = 0x1 | R1 | 64 | kΩ | ||
| R2 (feedback resistor) | 64 | ||||||
| GAIN = 0x2 | R1 | 32 | |||||
| R2 (feedback resistor) | 96 | ||||||
| GAIN = 0x3 | R1 | 16 | |||||
| R2 (feedback resistor) | 112 | ||||||
| GAIN = 0x4 | R1 | 8 | |||||
| R2 (feedback resistor) | 120 | ||||||
| GAIN = 0x5 | R1 | 4 | |||||
| R2 (feedback resistor) | 124 | ||||||
| G/dV | Gain supply drift | 0.02 | 1 | %/V | |||
| G/dT | Gain temperature drift | 0.002 | 0.02 | %/C | |||
| THD | Total harmonic distortion | f = 3kHz, RL = 1.5kOhm to VDD/2, GBW = 0x1, GAIN = 0x1 | 75 | dB | |||
| f = 188Hz, RL = 1.5kOhm to VDD/2, GBW = 0x1, GAIN = 0x5 | 55 | ||||||