SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| CLK_OUT | O | CLK_OUT digital clock output from the PMCU | 11, 13, 14, 18, 26, 31 | A3, B2, B7, C9, E7, G9, H2, K8 | A3, B3, B5, D2, F5, G2 | 13, 17, 18, 29, 40, 47, 5 | 13, 17, 18, 29, 40, 47, 5 | 18, 31, 39, 49, 55, 56, 63, 7 | 17, 23, 28, 35, 43, 62, 7, 79 | 22, 28, 33, 45, 53, 7, 77, 99 |
| FCC_IN | I | Frequency clock counter (FCC) input signal | 1, 11, 16, 20, 9 | A8, B1, B7, C1, D3, H7, J10 | A5, B2, C5, D2, F1 | 1, 11, 13, 27, 31 | 1, 11, 13, 27, 31 | 27, 28, 33, 45, 49, 5, 9 | 1, 13, 17, 41, 45, 75, 76 | 1, 18, 22, 51, 55, 95, 96 |
| HFCLK_IN | I | High frequency clock digital clock input signal | 10, 12 | A9, C8, D10 | A2, C3 | 12, 14, 16 | 12, 14, 16 | 46, 50, 54 | 14, 18, 22 | 19, 23, 27 |
| HFXIN | A | High frequency crystal oscillator (HFXT) signal | 9 | A8 | B2 | 11 | 11 | 45 | 13 | 18 |
| HFXOUT | A | High frequency crystal oscillator (HFXT) signal | 10 | A9 | A2 | 12 | 12 | 46 | 14 | 19 |
| LFCLK_IN | I | Low frequency clock digital clock input signal | 8 | A7 | A1 | 10 | 10 | 44 | 12 | 17 |
| LFXIN | A | Low frequency crystal oscillator (LFXT) signal | 7 | A6 | B1 | 9 | 9 | 43 | 11 | 16 |
| LFXOUT | A | Low frequency crystal oscillator (LFXT) signal | 8 | A7 | A1 | 10 | 10 | 44 | 12 | 17 |
| ROSC | A | SYSOSC frequency correction loop (FCL) external resistor signal | 6 | A5 | C1 | 8 | 8 | 42 | 10 | 15 |