SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The shared voltage reference module (VREF) in these devices contain a configurable voltage reference buffer which allows users to supply a stable reference to on-board analog peripherals. It also supports bringing in an external reference for applications where higher accuracy is required.
VREF features include:
For more details, see the VREF chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.