SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| I2C0_SCL | IOD | I2C0 serial clock signal (SCL) | 13, 15, 2, 26 | A3, C4, C6, C9, E9, G2, H2, K2 | A4, B3, F2, F5, G6 | 17, 19, 2, 36, 40, 5 | 17, 19, 2, 36, 40, 5 | 14, 18, 20, 34, 39, 47, 55, 57 | 15, 2, 23, 29, 58, 62, 68, 7 | 2, 20, 28, 34, 7, 73, 77, 83 |
| I2C0_SDA | IOD | I2C0 serial data signal (SDA) | 1, 12, 14 | C3, C7, D10, D3, E7, F3, H1, K1 | A3, D5, E3, F1 | 1, 16, 18, 3, 37, 41 | 1, 16, 18, 3, 37, 41 | 15, 19, 21, 33, 35, 48, 54, 56 | 1, 16, 22, 28, 3, 59, 67, 69 | 1, 21, 27, 3, 33, 74, 82, 84 |
| I2C1_SCL | IOD | I2C1 serial clock signal (SCL) | 10, 15, 19, 21, 24, 8 | A7, A9, B3, C8, E9, J3, K4, K7 | A1, A2, A4, B6, C3, D4, F6 | 10, 12, 14, 19, 30, 32, 35 | 10, 12, 14, 19, 30, 32, 35 | 10, 13, 36, 44, 46, 50, 57, 8 | 12, 14, 18, 29, 4, 44, 54, 57 | 17, 19, 23, 34, 4, 54, 69, 72 |
| I2C1_SDA | IOD | I2C1 serial data signal (SDA) | 14, 20, 22, 23, 7, 9 | A6, A8, D4, D8, E7, H7, J4, K3 | A3, B1, B2, C2, C5, E5, E6 | 11, 15, 18, 31, 33, 34, 9 | 11, 15, 18, 31, 33, 34, 9 | 11, 12, 37, 43, 45, 51, 56, 9 | 11, 13, 19, 28, 45, 5, 55, 56 | 16, 18, 24, 33, 5, 55, 70, 71 |
| I2C2_SCL | IOD | I2C2 serial clock signal (SCL) | 19, 27 | B3, E1, E10, E8, F9, G8, H5, K7 | B6, C4, G4 | 20, 22, 25, 30, 43 | 20, 22, 25, 30, 43 | 24, 3, 36, 58, 60, 8 | 24, 30, 32, 39, 4, 44, 50, 72 | 29, 4, 40, 42, 49, 54, 65, 92 |
| I2C2_SDA | IOD | I2C2 serial data signal (SDA) | 20, 28 | B9, D4, E2, F8, G7, H4, H7, J8 | B4, C5, D3, F4 | 21, 23, 26, 31, 44 | 21, 23, 26, 31, 44 | 25, 37, 4, 59, 61, 9 | 25, 31, 33, 40, 45, 5, 51, 73 | 30, 41, 43, 5, 50, 55, 66, 93 |