SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
| VI | Input voltage | Applied to any 5-V tolerant open-drain pins | –0.3 | 5.5 | V |
| VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
| IVDD(3) | Current into VDD pin (source) | -40 °C ≤ Tj ≤ 130 °C |
80 | mA | |
| Current into VDD pin (source) | -40 °C ≤ Tj ≤ 90 °C |
100 | mA | ||
| IVSS(3) | Current out of VSS pin (sink) | -40 °C ≤ Tj ≤ 130 °C |
80 | mA | |
| Current out of VSS pin (sink) | -40 °C ≤ Tj ≤ 90 °C |
100 | mA | ||
| IIO | Current of SDIO pin | Current sunk or sourced by SDIO pin, VDD>=2.7V | 6 | mA | |
| Current of HSIO pin | Current sunk or sourced by HSIO pin, VDD>=2.7V | 6 | mA | ||
| Current of HDIO pin | Current sunk or sourced by HDIO pin | 20 | mA | ||
| Current of ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
| ID | Supported diode current | Diode current at any device pin (excluding Open Drain IO) |
-2 | 2 | mA |
| TA | Ambient temperature | Ambient temperature | -40 | 125 | °C |
| TJ | Junction temperature | Junction temperature | -40 | 130 | °C |
| Tstg | Storage temperature(2) | Storage temperature(2) | –40 | 150 | °C |