SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| SPI0_PICO | IO | SPI0 peripheral in controller out signal | 13, 18, 9 | A8, C8, C9, K2, K8 | B2, B3, B5, C3, G6 | 11, 14, 17, 29, 36 | 11, 14, 17, 29, 36 | 14, 45, 50, 55, 7 | 13, 18, 23, 43, 58 | 18, 23, 28, 53, 73 |
| SPI0_POCI | IO | SPI0 peripheral out controller in signal | 11, 14, 17, 8 | A7, B7, E7, J1, K10 | A1, A3, A6, D2, E4 | 10, 13, 18, 28, 38 | 10, 13, 18, 28, 38 | 16, 44, 49, 56, 6 | 12, 17, 28, 42, 60 | 17, 22, 33, 52, 75 |
| SPI0_SCK | IO | SPI0 serial clock | 10, 15, 16 | A9, D8, E9, J10, K1 | A2, A4, A5, C2, D5 | 12, 15, 19, 27, 37 | 12, 15, 19, 27, 37 | 15, 46, 5, 51, 57 | 14, 19, 29, 41, 59 | 19, 24, 34, 51, 74 |
| SPI1_PICO | IO | SPI1 peripheral in controller out signal | 22 | D7, F9, G8, H1, K3 | C4, E5 | 22, 25, 33 | 22, 25, 33 | 11, 21, 3, 60 | 26, 32, 39, 55, 69 | 31, 42, 49, 70, 84 |
| SPI1_POCI | IO | SPI1 peripheral out controller in signal | 20, 23 | B9, F8, G2, H7, J4, J9 | B4, C5, E6 | 21, 24, 31, 34 | 21, 24, 31, 34 | 12, 2, 20, 59, 9 | 25, 31, 38, 45, 56, 68 | 30, 41, 48, 55, 71, 83 |
| SPI1_SCK | IO | SPI1 serial clock | 21, 24 | A10, G1, G7, J3, J8, K4 | D3, D4, F6 | 23, 26, 32, 35 | 23, 26, 32, 35 | 10, 13, 22, 4, 61 | 27, 33, 40, 54, 57, 70 | 32, 43, 50, 69, 72, 85 |
| SPI2_PICO | IO | SPI2 peripheral in controller out signal | D5, D9 | 52 | 20 | 12, 25 | ||||
| SPI2_POCI | IO | SPI2 peripheral out controller in signal | 6 | A5, B8 | C1 | 8 | 8 | 42, 53 | 10, 21 | 15, 26 |
| SPI2_SCK | IO | SPI2 serial clock | 14 | B6, E7 | A3 | 18 | 18 | 56 | 28 | 13, 33 |
| SPI0_CS0 | IO | SPI0 chip select 0 signal | 12, 22, 6, 8 | A5, A7, C1, D10, G3, K3 | A1, C1, E5 | 10, 16, 33, 8 | 10, 16, 33, 8 | 11, 27, 42, 44, 54 | 10, 12, 22, 55, 64, 75 | 15, 17, 27, 70, 79, 95 |
| SPI0_CS1 | IO | SPI0 chip select 1 signal | 16, 21, 7 | A6, B1, E10, F2, H3, J10, K4 | A5, B1, D4 | 20, 27, 32, 42, 9 | 20, 27, 32, 42, 9 | 10, 23, 28, 43, 5, 58 | 11, 30, 41, 54, 63, 71, 76 | 16, 40, 51, 69, 78, 86, 96 |
| SPI0_CS2 | IO | SPI0 chip select 2 signal | 11, 18, 26, 28 | B7, C7, D4, E2, F3, F8, H2, K8 | B4, B5, D2, E3, F4, F5 | 13, 21, 29, 40, 41, 44 | 13, 21, 29, 40, 41, 44 | 18, 19, 25, 37, 48, 49, 59, 7 | 16, 17, 31, 43, 5, 62, 67, 73 | 21, 22, 41, 5, 53, 77, 82, 93 |
| SPI0_CS3 | IO | SPI0 chip select 3 signal | 12, 17, 2, 25, 27, 7 | A3, A6, B3, C4, C6, D10, E1, F2, J2, J9, K10 | A6, B1, F2, G4, G5 | 16, 2, 24, 28, 39, 42, 43, 5, 9 | 16, 2, 24, 28, 39, 42, 43, 5, 9 | 17, 2, 23, 24, 34, 36, 39, 43, 47, 54, 6 | 11, 15, 2, 22, 38, 4, 42, 61, 7, 71, 72 | 16, 2, 20, 27, 4, 48, 52, 7, 76, 86, 92 |
| SPI1_CS0 | IO | SPI1 chip select 0 signal | 17, 30, 6 | A5, C2, E10, E8, F3, H10, H5, K10 | A6, C1, E3, G3 | 20, 28, 41, 46, 8 | 20, 28, 41, 46, 8 | 1, 19, 30, 42, 58, 6 | 10, 24, 30, 37, 42, 50, 67, 78 | 15, 29, 40, 47, 52, 65, 82, 98 |
| SPI1_CS1 | IO | SPI1 chip select 1 signal | 16, 25, 27, 31 | B2, D2, E1, F2, F4, G10, H4, J10, J2, K2 | A5, G2, G4, G5, G6 | 27, 36, 39, 42, 43, 47 | 27, 36, 39, 42, 43, 47 | 14, 17, 23, 24, 29, 31, 5, 64 | 36, 41, 51, 58, 61, 66, 71, 72, 77, 79 | 46, 51, 66, 73, 76, 81, 86, 92, 97, 99 |
| SPI1_CS2 | IO | SPI1 chip select 2 signal | 18, 19, 28 | C6, E2, G4, G6, G9, H8, K1, K7, K8 | B5, B6, D5, F4 | 29, 30, 37, 44 | 29, 30, 37, 44 | 15, 25, 47, 63, 7, 8 | 15, 35, 43, 44, 47, 52, 59, 65, 73 | 20, 45, 53, 54, 57, 67, 74, 80, 93 |
| SPI1_CS3 | IO | SPI1 chip select 3 signal | 29 | C7, D1, F10, G5, J1, J7, J9 | E4, F3 | 24, 38, 45 | 24, 38, 45 | 16, 2, 26, 48, 62 | 16, 34, 38, 46, 53, 60, 74 | 21, 44, 48, 56, 68, 75, 94 |
| SPI2_CS0 | IO | SPI2 chip select 0 signal | 8 | A7 | A1 | 10 | 10 | 44 | 12 | 17 |
| SPI2_CS1 | IO | SPI2 chip select 1 signal | 9 | A8 | B2 | 11 | 11 | 45 | 13 | 18 |
| SPI2_CS2 | IO | SPI2 chip select 2 signal | 10 | A9 | A2 | 12 | 12 | 46 | 14 | 19 |
| SPI2_CS3 | IO | SPI2 chip select 3 signal | C6 | 47 | 15 | 20 |